ILD8150E
Overview
80V DC-DC buck LED driver IC with hybrid dimming down to 0.5%
The ILD8150E is a 80V DC-DC converter IC, designed to drive high power LEDs. For applications operating close to safe extra-low voltage (SELV) limits, it provides a high safety voltage margin. The buck LED driver IC is tailored for LEDs in general lighting applications with average currents up to 1.5A using a high-side integrated switch. Several performance and protection features provide ideal fit for professional LED lighting.
Summary of Features
- Input voltage ranging from 8VDC to 80VDC
- Up to 1.5A average output current
- Efficiency values of more than 95%
- Maximum duty cycle up to 99%
- Up to 2 MHz switching frequency
- Soft-start
- PWM dimming input with 250Hz to 20kHz PWM dimming frequency
- Analog dimming 100 to 12.5%
- Hybrid dimming 12.5 to 0.5% with 3.4kHz flicker-free modulation
- Dim-to-off
- Adjustable max. output current via shunt resistor
- Typical 3% output current accuracy
- Overtemperature protection
- Pull-down transistor to avoid LED glowing in dim-to-off
- DSO-8 with exposed pad for higher thermal performance
Potential Applications
- LED driver
- Tunable white
- Multichannel lighting
Diagrams
Videos
Training
Support